IESNA:LM-63-2002
[TEST]P1055724
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2710
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1545.2 1532.5 1525.5 1515.1 1498.9 1477 1452.7 1425 1392.6 1357.9
1319.8 1278.2 1233.1 1186.9 1138.4 1088.7 1037.8 983.5 929.2 874.9
818.2 762.8 708.4 651.8 591.7 537.4 479.6 420.7 361.7 303.9
245 191.8 141 92.5 49.7 17.3 0
1545.2 1552.1 1544 1529 1503.6 1468.9 1431.9 1390.3 1344.1 1295.5
1240.1 1184.6 1126.8 1065.6 1003.1 939.6 874.9 810.1 745.4 679.6
616 553.6 492.3 432.2 374.4 320.1 265.8 220.7 186.1 153.7
122.5 94.8 70.5 48.5 30 12.7 0
1545.2 1537.1 1522.1 1488.5 1448.1 1399.6 1345.2 1281.7 1214.6 1141.8
1066.7 990.4 911.8 836.7 762.8 691.1 622.9 557 495.8 438
383.7 338.6 305.1 271.6 240.4 212.6 186.1 161.8 138.7 116.7
97.1 77.4 60.1 42.8 27.7 12.7 0
1545.2 1538.2 1508.2 1466.6 1413.4 1348.7 1279.4 1200.8 1111.8 1020.5
933.8 848.3 765.1 687.6 617.1 550.1 487.7 428.8 382.5 350.2
320.1 291.2 260 235.8 210.3 188.4 166.4 145.6 126 108.6
90.1 72.8 56.6 40.4 25.4 11.6 0
1545.2 1542.9 1518.6 1470 1408.8 1340.6 1262 1174.2 1079.4 987
895.7 805.5 723.5 647.2 577.8 513.1 454.2 403.3 369.8 338.6
308.6 283.1 254.3 228.8 206.9 184.9 164.1 144.5 124.8 106.3
89 71.7 55.5 40.4 26.6 12.7 0
